For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AFLF 90 / PN AFSF 90 - Swage nipple 90°
Bill of material
PN 25 AFLF 90
DES
Identifier
PN 25 AFLF 90
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1''
SER
Series
Light
PD
For external pipe diameter
28 mm
G1
Thread G1
M 36 x 1.5
L1
Length L1
125 mm
L2
Length L2
73 mm
S1
Width across flats S1
46 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D